IESNA:LM-63-2002
[TEST]P1055365
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H675D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]774
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
850.8 841 837.1 830.3 820.5 807.8 793.1 776.5 756.9 735.4
711.9 687.5 660.1 633.7 605.3 576 545.7 516.3 485.1 452.8
421.5 390.2 358.9 327.6 296.3 267 235.7 202.4 171.1 140.8
111.5 83.1 56.7 33.2 11.7 0 0
850.8 853.7 844.9 830.3 809.7 782.3 750.1 713.9 674.8 631.7
586.8 539.8 490.9 444 394.1 347.2 299.2 254.3 208.3 166.2
129.1 94.9 63.6 45 35.2 27.4 18.6 11.7 6.8 3.9
2 1 0 0 0 0 0
850.8 842 823.4 790.2 744.2 690.4 631.7 566.2 493.9 420.5
349.1 283.6 218.1 163.3 114.4 70.4 43 34.2 26.4 19.6
13.7 8.8 5.9 3.9 2 2 1 1 1 1
1 0 0 0 1 1 0
850.8 840 807.8 757.9 692.4 617.1 534.9 445.9 355 273.8
199.5 136.9 81.2 44 34.2 25.4 18.6 12.7 7.8 4.9
2.9 2 2 1 1 1 1 1 1 1
1 1 1 1 1 1 0
850.8 841 807.8 748.1 677.7 593.6 497.8 402.9 310 225.9
153.5 93.9 47.9 35.2 26.4 19.6 13.7 8.8 4.9 2.9
2 1 1 1 0 1 0 0 0 0
0 0 0 0 0 0 0
